IESNA:LM-63-2002
[TEST]P1435008
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4B-927-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]13391.1
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
1965.9 1968.8 1936.0 1849.5 1795.8 1795.8 1846.5 1900.2 1983.8 2079.2 2279.1 2544.6 2783.2 2989.1 3185.9 3385.8 3570.8 3755.7 
3946.6 4074.9 4125.6 4116.7 4068.9 3904.9 3755.7 3660.2 3579.7 3397.7 3036.8 2174.7 1065.0 453.4 316.2 241.6 182.0 
122.3 62.6 0.0 
1965.9 1968.8 1930.1 1846.5 1792.8 1795.8 1843.5 1897.2 1980.8 2082.2 2270.1 2529.7 2774.3 2986.1 3194.9 3391.8 3588.7 3782.6 
3964.5 4110.7 4176.3 4164.4 4134.6 3940.7 3791.5 3672.2 3576.7 3376.9 2992.0 2174.7 1091.8 456.4 322.2 247.6 187.9 
125.3 62.6 0.0 
1965.9 1956.9 1927.1 1861.4 1810.7 1810.7 1861.4 1924.1 2013.6 2118.0 2300.0 2562.5 2819.0 3069.6 3299.3 3529.0 3773.6 3982.4 
4212.1 4382.2 4468.7 4483.6 4492.5 4400.0 4191.2 4009.3 3875.0 3666.2 3248.6 2380.5 1306.6 557.8 366.9 277.4 208.8 
140.2 74.6 0.0 
1965.9 1968.8 1948.0 1903.2 1861.4 1861.4 1915.1 1992.7 2079.2 2198.5 2356.6 2619.1 2935.4 3218.7 3454.4 3728.9 3988.4 4277.7 
4519.4 4737.1 4862.4 4919.1 4922.1 4919.1 4862.4 4683.4 4426.9 4137.5 3696.0 2828.0 1670.5 739.8 435.5 325.2 244.6 
170.0 89.5 0.0 
1965.9 1962.9 1959.9 1942.0 1924.1 1927.1 1977.8 2067.3 2171.7 2291.0 2455.1 2690.7 3009.9 3388.8 3681.1 3967.5 4298.6 4608.9 
4895.2 5113.0 5292.0 5435.2 5456.1 5554.5 5635.0 5602.2 5476.9 5217.4 4689.4 3764.7 2523.7 1279.7 608.5 408.7 
292.3 187.9 95.5 0.0 
1965.9 1971.8 1983.8 2001.6 2010.6 2031.5 2076.2 2165.7 2285.0 2440.2 2634.1 2857.8 3138.2 3526.0 3955.6 4325.5 4662.6 4987.7 
5244.3 5441.1 5626.1 5796.1 5840.9 6007.9 6243.6 6407.7 6431.5 6324.1 6019.9 5202.5 3776.6 2234.3 1026.2 525.0 
352.0 211.8 98.4 0.0 
1965.9 1977.8 2010.6 2058.3 2100.1 2153.8 2225.4 2317.9 2443.1 2634.1 2872.7 3132.2 3430.5 3809.4 4241.9 4710.3 5092.1 5357.6 
5509.8 5632.1 5727.5 5820.0 5861.8 5978.1 6166.0 6288.3 6312.2 6019.9 5462.0 4689.4 3591.6 2249.2 1169.4 605.6 
340.1 211.8 86.5 0.0 
1965.9 1977.8 2022.5 2091.1 2168.7 2270.1 2380.5 2508.8 2660.9 2875.7 3135.2 3424.6 3764.7 4194.2 4680.5 5208.5 5575.4 
5799.1 5942.3 6002.0 6034.8 6070.6 6073.6 6163.1 6148.1 5972.1 5536.6 4877.3 4110.7 3111.4 2016.6 1163.4 704.0 
477.3 352.0 256.5 113.4 0.0 
1965.9 1989.7 2043.4 2124.0 2222.4 2353.7 2493.9 2669.9 2884.6 3144.2 3454.4 3809.4 4247.9 4802.8 5387.5 5894.6 6285.4 
6535.9 6709.0 6819.3 6941.6 7028.1 7040.1 7072.9 6893.9 6452.4 5805.1 4946.0 3898.9 2684.8 1628.8 1044.1 701.0 
501.2 369.9 268.5 128.3 0.0 
1965.9 1986.7 2043.4 2129.9 2237.3 2371.6 2526.7 2711.6 2929.4 3212.8 3537.9 3913.8 4400.0 4978.8 5599.2 6157.1 6544.9 
6825.3 7022.2 7150.5 7263.8 7302.6 7356.3 7320.5 7117.6 6637.4 5834.9 4847.5 3702.0 2508.8 1542.3 1002.3 671.2 
471.3 352.0 262.5 140.2 0.0 
1965.9 1986.7 2046.4 2129.9 2237.3 2365.6 2529.7 2720.6 2941.3 3224.7 3552.9 3916.8 4406.0 4940.0 5536.6 6019.9 6395.7 
6595.6 6709.0 6750.7 6741.8 6664.2 6652.3 6521.0 6189.9 5608.2 4832.6 3881.0 2923.4 1953.9 1252.9 829.3 590.7 
426.6 307.3 241.6 113.4 0.0 
1965.9 1986.7 2052.4 2132.9 2234.3 2365.6 2511.8 2690.7 2905.5 3153.1 3436.5 3779.6 4158.4 4605.9 5101.1 5521.7 5781.2 
5879.7 5846.8 5736.5 5542.6 5295.0 5238.3 4966.8 4531.3 4006.3 3379.8 2640.0 1962.9 1354.3 948.6 713.0 537.0 390.8 
280.4 211.8 89.5 0.0 
1965.9 1989.7 2046.4 2124.0 2216.4 2332.8 2464.0 2613.2 2777.3 2965.2 3183.0 3412.6 3660.2 3937.7 4277.7 4534.3 4641.7 
4591.0 4394.1 4089.8 3764.7 3397.7 3302.3 3006.9 2619.1 2174.7 1760.0 1399.1 1097.8 891.9 754.7 635.4 513.1 396.8 295.3 
220.7 101.4 0.0 
1965.9 1980.8 2022.5 2082.2 2150.8 2210.5 2267.1 2320.8 2377.5 2440.2 2505.8 2553.5 2586.3 2619.1 2649.0 2663.9 2634.1 2538.6 2335.8 
2082.2 1777.9 1497.5 1443.8 1273.8 1109.7 984.4 889.0 814.4 754.7 701.0 644.3 578.7 501.2 429.6 366.9 295.3 137.2 0.0 
1965.9 1977.8 2004.6 2034.5 2049.4 2052.4 2055.3 2043.4 2028.5 2004.6 1995.7 2004.6 2019.5 2019.5 2016.6 1986.7 1927.1 1828.6 1688.4 
1512.4 1312.6 1118.7 1085.8 969.5 862.1 790.5 730.9 686.1 647.3 611.5 572.8 525.0 465.4 396.8 319.2 235.7 110.4 0.0 
1965.9 1974.8 1983.8 1977.8 1945.0 1915.1 1876.4 1828.6 1807.7 1807.7 1813.7 1810.7 1792.8 1748.1 1694.4 1619.8 1530.3 1422.9 1303.6 
1178.3 1065.0 966.5 951.6 877.0 799.5 742.8 695.1 647.3 599.6 539.9 492.2 432.5 378.9 316.2 229.7 143.2 83.5 0.0 
1965.9 1959.9 1942.0 1897.2 1846.5 1786.9 1736.2 1721.2 1724.2 1721.2 1709.3 1682.5 1631.7 1560.2 1482.6 1393.1 1300.6 1208.1 1124.6 
1050.0 972.5 903.9 894.9 865.1 829.3 784.6 736.8 680.1 620.5 563.8 516.1 468.3 414.6 343.1 244.6 161.1 83.5 0.0 
1965.9 1959.9 1918.1 1852.5 1783.9 1718.3 1694.4 1700.4 1700.4 1682.5 1646.7 1584.0 1509.4 1422.9 1336.4 1255.9 1166.4 1091.8 1026.2 
939.7 918.8 897.9 891.9 891.9 883.0 847.2 793.5 718.9 665.2 632.4 617.5 596.6 554.9 468.3 322.2 220.7 137.2 0.0 
1965.9 1945.0 1885.3 1798.8 1718.3 1667.5 1667.5 1676.5 1667.5 1637.7 1575.1 1491.5 1405.0 1309.6 1220.1 1139.5 1059.0 978.5 897.9 
877.0 868.1 862.1 862.1 859.1 847.2 805.4 721.9 674.2 653.3 641.4 617.5 590.7 542.9 462.4 349.0 250.6 176.0 0.0 
1965.9 1942.0 1876.4 1780.9 1688.4 1655.6 1667.5 1670.5 1652.6 1607.9 1527.3 1437.8 1330.5 1232.0 1139.5 1056.0 975.5 868.1 826.3 
811.4 814.4 820.3 814.4 799.5 781.6 715.9 656.3 632.4 617.5 605.6 578.7 551.9 492.2 399.7 313.2 244.6 158.1 0.0 
1965.9 1945.0 1867.4 1766.0 1682.5 1652.6 1664.6 1673.5 1649.6 1596.0 1509.4 1408.0 1294.7 1190.3 1097.8 1011.3 921.8 823.3 787.5 
769.6 781.6 784.6 781.6 772.6 733.8 692.1 638.4 617.5 608.5 599.6 587.7 590.7 495.2 411.7 295.3 226.7 134.2 0.0 
1965.9 1936.0 1858.5 1760.0 1667.5 1637.7 1655.6 1661.6 1640.7 1584.0 1500.5 1402.0 1285.7 1184.3 1094.8 1008.3 909.8 814.4 784.6 
766.7 775.6 769.6 769.6 763.7 718.9 689.1 632.4 614.5 605.6 596.6 581.7 575.7 468.3 378.9 301.3 229.7 140.2 0.0 
